IESNA:LM-63-2002
[TEST]P821200
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-735-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2949
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
194.6 200.4 205.5 212.4 222.2 233.2 247.6 264.8 286.7 308
329.9 354.1 380.6 406.5 438.1 480.2 529.1 574 618.9 665
707 756.5 814.1 847.5 865.3 885.5 879.7 856.7 809.5 744.4
666.7 570.5 450.2 320.1 182.5 59.9 31.7 28.8 23.6 18.4
13.8 9.8 6.9 4 2.3 1.2 0.6 0.6 0 0
0 0 0 0 0 0 0.6 0.6 0.6 0.6
0.6 0 0 0 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0
194.6 199.8 205.5 211.9 221.1 232 245.8 263.7 286.1 308
329.3 352.9 378.8 406.5 440.4 482.5 531.4 576.9 622.4 667.8
712.7 759.4 819.3 857.3 871.1 895.2 887.8 863 819.3 752.5
674.2 584.4 463.5 331.6 191.1 63.9 31.7 28.8 23.6 18.4
13.8 10.4 6.9 4 2.3 1.2 0.6 0.6 0 0
0 0 0 0 0 0 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0.6 0 0.6 0 0.6
0.6 0.6 0
194.6 199.8 205 211.9 221.1 233.2 247 264.3 287.9 310.3
331.6 354.1 380.6 410.5 445.6 492.8 546.9 593 640.8 686.8
738.7 787 847.5 898.7 914.8 932.1 941.9 916.5 871.1 808.9
717.9 622.9 507.2 366.2 214.2 69.1 30.5 27.6 23 17.8
13.8 9.8 6.3 4 2.3 1.2 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0.6 0 0.6
0 0 0 0 0 0 0 0 0 0
0.6 0 0
194.6 199.2 205 210.7 219.9 232.6 247 264.8 287.9 310.3
333.3 356.4 384 416.8 454.8 503.8 562.5 614.9 663.8 714.5
768 835.9 896.4 945.3 987.4 1005.8 1001.8 990.8 947.1 886
798.5 689.1 556.7 406.5 243 80 29.4 26.5 21.9 17.3
12.7 9.2 6.3 4 2.3 1.2 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
194.6 199.2 204.4 210.7 219.4 231.4 246.4 266.6 289.6 312
335.6 360.4 386.9 420.3 462.3 517.6 575.7 629.3 684.5 736.9
798 861.3 941.9 1002.3 1031.7 1044.4 1065.7 1051.8 1002.9 934.4
846.3 735.8 595.9 439.3 266.6 91 27.1 24.2 20.2 15.5
12.1 8.6 5.8 3.5 1.7 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
194.6 199.2 203.8 210.1 218.8 230.3 245.8 266.6 289.6 310.9
332.8 358.1 388 419.7 459.4 516.4 579.8 635.6 687.4 742.7
802.6 879.1 954 1010.4 1039.2 1062.8 1085.8 1066.2 1013.3 946.5
858.4 742.1 601.1 439.3 263.7 84.1 23.6 21.3 17.8 13.8
10.4 7.5 5.2 3.5 1.7 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0.6 0 0.6
0 0 0 0 0 0 0 0 0.6 0
0 0 0
194.6 199.2 204.4 210.1 218.8 230.3 245.8 267.1 290.2 310.9
333.9 359.3 387.5 420.3 459.4 517 580.3 636.7 688 743.3
803.1 879.7 957.4 1012.1 1038.6 1059.9 1081.8 1073.1 1014.4 947.6
857.3 743.3 602.8 440.4 264.3 87.5 23.6 21.3 17.3 13.8
10.4 7.5 5.2 3.5 1.7 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0 0.6
0.6 0 0 0 0 0 0.6 0.6 0 0.6
0.6 0 0
194.6 199.2 203.8 210.1 217.6 229.1 243.5 264.3 287.3 309.7
332.2 356.4 383.4 416.8 458.3 513.5 572.8 624.7 677.6 733.5
792.2 858.4 932.1 985.6 1018.5 1039.2 1054.1 1046.1 997.7 922.3
833.6 717.3 580.9 422.6 248.1 72.5 19 17.3 14.4 10.9
8.6 6.3 4 2.9 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
194.6 198.6 203.2 209.6 217.6 228.6 242.4 262 283.3 305.1
327.6 351.8 379.4 411.1 448.5 494.5 552.1 602.8 653.4 704.1
757.7 821.6 883.2 931.5 964.3 983.9 986.8 970.7 929.8 871.1
779.5 673.6 541.2 392.1 228 65.6 14.4 12.7 10.9 8.1
6.3 4.6 2.9 1.7 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
194.6 198 202.7 208.4 217 228 241.2 257.9 280.4 301.7
323 345.4 370.2 399.6 434.7 480.2 531.4 579.2 626.4 671.3
720.8 772 829.6 872.8 892.9 905.6 907.9 883.2 837.7 775.5
689.1 595.3 472.1 332.8 181.9 48.9 9.2 8.1 6.3 5.2
4 2.9 1.7 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
194.6 197.5 202.1 207.8 216.5 225.7 238.9 256.2 276.9 298.2
318.4 341.4 367.3 392.6 425.5 466.9 510.7 553.3 593 632.1
669 705.3 751.3 785.9 802 817.5 813.5 788.2 746.1 685.7
605.7 514.1 403 278.6 147.4 38 3.5 2.9 2.3 1.7
1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
194.6 197.5 202.1 208.4 215.9 225.7 237.8 256.2 275.2 295.9
316.1 338.5 362.1 388 419.1 457.1 499.2 538.9 574.6 609.7
639.6 675.3 711.6 730.6 747.9 760 753.6 734 690.9 632.7
563.1 474.4 369.6 255 133.6 29.4 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
194.6 197.5 201.5 207.8 215.9 225.1 237.8 255.6 275.8 296.5
316.6 337.9 362.1 386.9 416.2 455.4 496.8 533.7 568.8 601.1
629.3 659.8 694.3 714.5 719.7 732.9 730.6 708.7 673 618.9
548.7 464.6 364.4 252.7 133.6 28.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
194.6 196.9 201.5 206.7 214.7 225.1 237.8 254.5 275.8 296.5
316.1 335.6 357.5 383.4 413.4 451.9 495.1 530.8 564.8 594.7
625.2 655.7 688 708.7 712.2 717.3 720.2 705.8 673 627
559 480.7 385.7 273.5 149.7 30.5 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
194.6 196.3 200.9 207.3 214.7 224.5 238.3 255 276.3 295.9
315.5 336.2 359.8 385.7 415.7 454.8 499.2 536.6 570 601.6
633.3 671.3 702.4 719.1 726 723.7 715.6 709.9 686.8 647.7
582.1 502 404.7 293 167.5 39.1 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0.6 0 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0
194.6 196.3 200.9 206.1 213.6 224 237.8 256.2 278.1 297.1
316.1 335.1 357.5 383.4 415.7 457.1 500.9 534.8 567.7 597
626.4 655.7 678.8 675.3 639.6 574 498.6 493.4 470.9 437.5
396.1 340.8 275.2 196.9 110 21.9 0 0 0 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
194.6 196.3 200.4 205.5 213 223.4 237.8 257.9 279.8 296.5
314.3 333.9 356.9 381.1 409.3 450.8 494.5 527.9 553.8 575.7
596.4 616 620.1 580.9 489.9 356.4 205 196.9 186.5 172.1
153.7 129.5 101.9 71.4 38.6 7.5 0 0 0 0
0 0.6 0 0 0 0 0.6 0 0.6 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
194.6 195.7 200.4 205 212.4 224 237.8 256.2 277.5 295.3
312.6 330.5 349.5 371.9 400.1 437 476.1 502.6 525.6 541.2
552.1 554.4 542.9 491.7 380.6 218.8 80.6 74.8 69.7 62.8
54.7 44.9 34 23 11.5 1.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
194.6 195.7 199.8 205 212.4 224 237.2 254.5 276.3 294.2
310.9 326.4 344.3 365 387.5 418.6 450.2 472.7 485.3 491.7
488.8 481.9 442.2 368.5 264.3 127.2 32.2 29.4 27.1 24.2
20.7 16.7 12.1 8.1 3.5 0.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
194.6 195.7 199.2 205 213 223.4 236 252.7 275.2 293
308 322.4 338.5 355.2 373.6 399 423.7 436.4 441.6 435.8
421.4 388.6 339.1 264.8 160.1 60.5 1.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
194.6 195.2 199.2 204.4 213 222.8 234.9 252.7 274 291.3
305.1 319.5 334.5 349.5 366.7 388.6 408.8 419.1 420.3 410.5
384.6 344.3 291.9 211.9 120.3 42 1.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
194.6 195.2 198.6 204.4 212.4 222.2 234.9 252.2 272.9 290.2
305.1 319.5 333.9 348.9 366.2 388 406.5 416.2 416.8 404.7
375.4 335.6 279.2 198 110 41.5 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
